text.skipToContent text.skipToNavigation

SN74HC132DR

Quadruple Positive-NAND Gates With Schmitt-Trigger Inputs

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.27
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.10
1000+ $0.08

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Maximum ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum
  • Operation from Very Slow Input Transitions
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity
  • Same Pinouts as SN74HC00

Texas Instruments  SN74HC132DR

The SNx4HC132 device functions as a NAND gate, but because of the Schmitt action, it has different input threshold levels for positive and negative going signals. The SNx4HC132 devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.