text.skipToContent text.skipToNavigation

SN74HC14PWR

Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Texas Instruments  SN74HC14PWR

The SNx4HC14 are Schmitt-trigger devices that contain six independent inverters. They perform the Boolean function Y = A in positive logic.