SN74HC14QPWRQ1

text.skipToContent text.skipToNavigation

SN74HC14QPWRQ1

Automotive Catalog Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.55
10-24 $0.48
25-99 $0.44
100-249 $0.37
250-499 $0.34
500-749 $0.26
750-999 $0.20
1000+ $0.17

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 2-V to 6-V VCC Operation
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC14QPWRQ1

This Schmitt-trigger device contains six independent inverters. It performs the Boolean function Y = A in positive logic.