SN74HC151PWR

text.skipToContent text.skipToNavigation

SN74HC151PWR

8-Line To 1-Line Data Selectors/Multiplexers

Packaging

Package | PIN: PW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.13

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 13 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Line to 1-Line Multiplexers Can Perform as:
    • Boolean Function Generators
    • Parallel-to-Serial Converters
    • Data Source Selectors

Texas Instruments  SN74HC151PWR

These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G)\ input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.