SN74HC153NSR

text.skipToContent text.skipToNavigation

SN74HC153NSR

Dual 4-Line To 1-Line Data Selectors/Multiplexers

Packaging

Package | PIN: NS | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.41
10-24 $0.36
25-99 $0.33
100-249 $0.28
250-499 $0.25
500-749 $0.20
750-999 $0.15
1000+ $0.13

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 9 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Permit Multiplexing from n Lines to One Line
  • Perform Parallel-to-Serial Conversion
  • Strobe (Enable) Line Provided for Cascading (N Lines to n Lines)

Texas Instruments  SN74HC153NSR

Each of these data selectors/multiplexers contains inverters and drivers to supply full binary decoding data selection to the AND-OR gates. Separate strobe (G\) inputs are provided for each of the two 4-line sections.