SN74HC175DR

text.skipToContent text.skipToNavigation

SN74HC175DR

Quadruple D-Type Flip-Flops With Clear

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.37
10-24 $0.33
25-99 $0.30
100-249 $0.25
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Contain Four Flip-Flops With Double-Rail Outputs
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators

Texas Instruments  SN74HC175DR

These positive-edge-triggered D-type flip-flops have a direct clear (CLR)\ input. The ’HC175 devices feature complementary outputs from each flip-flop.

Information at the data (D) inputs meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going edge of CLK. When CLK is at either the high or low level, the D input has no effect at the output.