SN74HC21DR

text.skipToContent text.skipToNavigation

SN74HC21DR

Dual 4-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.23
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC21DR

These devices contain two independent 4-input AND gates. They perform the Boolean function Y = A • B • C • D or Y = (A\ + B\ + C\ + D\)\ in positive logic.