text.skipToContent text.skipToNavigation

SN74HC21QDRQ1

Automotive Catalog Dual 4-Input Positive-AND Gates

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.45
10-24 $0.39
25-99 $0.36
100-249 $0.31
250-499 $0.28
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive up to Ten LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 11 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC21QDRQ1

This device contains two independent 4-input AND gates. It performs the Boolean function Y = A • B • C • D or Y = A\ + B\ + C\ + D\ in positive logic.