text.skipToContent text.skipToNavigation

SN74HC241PWR

Octal Buffers And Line Drivers With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.34
25-99 $0.31
100-249 $0.27
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.12

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd =11 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 3-State Outputs Drive Bus Lines or Buffer Memory Address Registers

Texas Instruments  SN74HC241PWR

These octal buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC241 devices are organized as two 4-bit buffers/drivers with separate output-enable (1OE\ and 2OE) inputs. When 1OE\ is low or 2OE is high, the device passes noninverted data from the A inputs to the Y outputs. When 1OE\ is high or 2OE is low, the outputs for the respective buffers/drivers are in the high-impedance state.