text.skipToContent text.skipToNavigation

SN74HC266D

Quadruple 2-Input Exclusive-NOR Gates With Open-Drain Outputs

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.43
100-249 $0.36
250-499 $0.33
500-749 $0.26
750-999 $0.20
1000+ $0.17

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Inverting Outputs Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 10 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC266D

The ’HC266 devices have four independent 2-input exclusive-NOR gates and feature open-drain outputs. They perform the Boolean function Y = (A B)\ or Y = AB\ + AB in positive logic.