text.skipToContent text.skipToNavigation

SN74HC27DR

Triple 3-Input Positive-NOR Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.26
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 9 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC27DR

The ’HC27 devices contain three independent 3-input NOR gates. They perform the Boolean function Y = (A + B + C)\ or Y = A\ • B\ • C\ in positive logic.