text.skipToContent text.skipToNavigation

SN74HC32DR

Quadruple 2-Input Positive-OR Gates

Packaging

Package | PIN: D | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.21
10-24 $0.18
25-99 $0.17
100-249 $0.14
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Wide Operating Voltage Range: 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption ICC: 20 µA (Maximum)
  • Typical tpd: 8 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Maximum)

Texas Instruments  SN74HC32DR

The SNx4HC32 devices contain four independent 2-input OR gates. They perform the boolean function Y = A\ • B\ or Y = A + B in positive logic.