text.skipToContent text.skipToNavigation

SN74HC368DR

Hex Inverting Buffers And Line Drivers With 3-State Outputs

Packaging

Package | PIN: D | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.48
10-24 $0.43
25-99 $0.39
100-249 $0.33
250-499 $0.30
500-749 $0.23
750-999 $0.18
1000+ $0.15

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines, Buffer Memory Address Registers, or Drive Up To 15 LSTTL Loads
  • Inverting Outputs
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 10 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max

Texas Instruments  SN74HC368DR

These hex buffers and line drivers are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters. The ’HC368 devices are organized as dual 4-line and 2-line buffers/drivers with active-low output-enable (1OE\ and 2OE\) inputs. When OE\ is low, the device passes inverted data from the A inputs to the Y outputs. When OE\ is high, the outputs are in the high-impedance state.