text.skipToContent text.skipToNavigation

SN74HC4066PWR

Quadruple Bilateral Analog Switches

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.37
10-24 $0.33
25-99 $0.30
100-249 $0.25
250-499 $0.23
500-749 $0.18
750-999 $0.14
1000+ $0.12

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Typical Switch Enable Time of 18 ns
  • Low Power Consumption, 20-µA Maximum ICC
  • Low Input Current of 1 µA Maximum
  • High Degree of Linearity
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Low On-State Impedance: 50-Ω Typical at
    VCC = 6 V
  • Individual Switch Controls

All trademarks are the property of their respective owners.

Texas Instruments  SN74HC4066PWR

The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handleboth analog and digital signals. Each switch permits signals with amplitudes of up to 6 V (peak) tobe transmitted in either direction.

Each switch section has its own enable input control (C). A high-level voltage applied toC turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), andsignal multiplexing for analog-to-digital and digital-to-analog conversion systems.