text.skipToContent text.skipToNavigation

SN74HC4852QDRQ1

Automotive Catalog Dual 4-to-1 Channel Analog Multiplexer/Demultiplexer

Packaging

Package | PIN: D | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.70
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.43
500-749 $0.33
750-999 $0.26
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • Injection-Current Cross Coupling<1 mV/mA (see Figure 1)
  • Low Crosstalk Between Switches
  • Pin Compatible With SN74HC4052, SN74LV4052A, and CD4052B
  • 2-V to 6-V VCC Operation

Texas Instruments  SN74HC4852QDRQ1

This dual 4-to-1 CMOS analog multiplexer/demultiplexer is pin compatible with the 4052 function and also features injection-current effect control. This feature has excellent value in automotive applications where voltages in excess of normal supply voltages are common.

The injection-current effect control allows signals at disabled analog input channels to exceed the supply voltage without affecting the signal of the enabled analog channel. This eliminates the need for external diode/resistor networks typically used to keep the analog channel signals within the supply voltage range.