SN74HC541DWR

text.skipToContent text.skipToNavigation

SN74HC541DWR

Octal Buffers And Line Drivers With 3-State Outputs

Packaging

Package | PIN: DW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.51
10-24 $0.45
25-99 $0.41
100-249 $0.35
250-499 $0.32
500-749 $0.25
750-999 $0.19
1000+ $0.16

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 10 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum
  • Data Flow-Through Pinout (All Inputs on Opposite Side From Outputs)

Texas Instruments  SN74HC541DWR

These octal buffers and line drivers feature the performance of the SNx4HC541 devices and a pinout with inputs and outputs on opposite sides of the package. This arrangement greatly facilitates printed circuit board layout.

The 3-state outputs are controlled by a two-input NOR gate. If either output-enable (OE1 or OE2) input is high, all eight outputs are in the high-impedance state. The SNx4HC541 devices provide true data at the outputs.