SN74HC590ADWR

text.skipToContent text.skipToNavigation

SN74HC590ADWR

8-Bit Binary Counters With 3-State Output Registers

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.61
10-24 $0.54
25-99 $0.49
100-249 $0.42
250-499 $0.38
500-749 $0.29
750-999 $0.22
1000+ $0.19

Features

  • 2-V to 6-V VCC Operation
  • High-Current 3-State Parallel Register Outputs Can Drive Up to 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • 8-Bit Counter With Register
  • Counter Has Direct Clear

Texas Instruments  SN74HC590ADWR

The 'HC590A devices contain an 8-bit binary counter that feeds an 8-bit storage register. The storage register has parallel outputs. Separate clocks are provided for both the binary counter and storage register. The binary counter features direct clear (CCLR)\ and count-enable (CCKEN)\ inputs. A ripple-carry output (RCO)\ is provided for cascading. Expansion is accomplished easily for two stages by connecting RCO\ of the first stage to CCKEN\ of the second stage. Cascading for larger count chains can be accomplished by connecting RCO\ of each stage to the counter clock (CCLK) input of the following stage.

CCLK and the register clock (RCLK) inputs are positive-edge triggered. If both clocks are connected together, the counter state always is one count ahead of the register. Internal circuitry prevents clocking from the clock enable.