text.skipToContent text.skipToNavigation

SN74HC594N

8-Bit Shift Registers With Output Registers

Packaging

Package | PIN: N | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.65
10-24 $0.57
25-99 $0.52
100-249 $0.44
250-499 $0.40
500-749 $0.31
750-999 $0.24
1000+ $0.21

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Can Drive up to
    15 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 15 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum
  • 8-Bit Serial-In, Parallel-Out Shift Registers With
    Storage
  • Independent Direct Overriding Clears on Shift and
    Storage Registers
  • Independent Clocks for Both Shift and
    Storage Registers

Texas Instruments  SN74HC594N

The SNx4HC594 devices contain an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. Separate clocks and direct overriding clear (RCLR, SRCLR) inputs are provided on both the shift and storage registers. A serial (QH’) output is provided for cascading purposes.

Both the shift register (SRCLK) and storage register (RCLK) clocks are positive edge triggered. If both clocks are connected together, the shift register always is one count pulse ahead of the storage register.

The parallel (QA – QH) outputs have high-current capability. QH’ is a standard output.