SN74HC595BRWNR

text.skipToContent text.skipToNavigation

SN74HC595BRWNR

8-Bit Shift Registers With 3-State Output

Packaging

Package | PIN: RWN | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.40
10-24 $0.35
25-99 $0.32
100-249 $0.27
250-499 $0.25
500-749 $0.19
750-999 $0.15
1000+ $0.13

Features

  • 8-Bit Serial-In, Parallel-Out Shift Registers
  • Available in Ultra Small Logic QFN package(0.5 mm
    max height)
  • Over-Voltage Tolerant on Inputs Independent of Vcc
  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current 3-State Outputs Can Drive Up to 15
    LSTTL Loads
  • Low Power Consumption: 80-µA (Maximum) ICC
  • tpd = 13 ns (Typical)
  • ±6-mA Output Drive at 5 V
  • Low Input Current: 1 µA (Maximum)
  • Shift Register Has Direct Clear
  • -55oC to 125oC Operating Temperature

Texas Instruments  SN74HC595BRWNR

The SN74HC595B devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift register and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the all outputs are in the high-impedance state except QH’.