text.skipToContent text.skipToNavigation

SN74HC682N

8-Bit Identity/Magnitude Comparators

Packaging

Package | PIN: N | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $4.12
10-24 $3.71
25-99 $3.45
100-249 $3.03
250-499 $2.84
500-749 $2.41
750-999 $2.03
1000+ $1.94

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 10 LSTTL Loads
  • Typical tpd = 22 ns
  • ±4-mA Output Drive at 5 V
  • Compare Two 8-Bit Words
  • 100-k Pullup Resistors Are on the Q Inputs

Texas Instruments  SN74HC682N

These magnitude comparators perform comparisons of two 8-bit binary or BCD words. The ’HC682 devices feature 100-k pullup termination resistors on the Q inputs for analog or switch data.