SN74HC684N

text.skipToContent text.skipToNavigation

SN74HC684N

8-Bit Identity/Magnitude Comparators

Packaging

Package | PIN: N | 20
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $7.23
10-24 $6.51
25-99 $6.08
100-249 $5.45
250-499 $5.09
500-749 $4.43
750-999 $3.83
1000+ $3.75

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 22 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Compare Two 8-Bit Words

Texas Instruments  SN74HC684N

These magnitude comparators perform comparisons of two 8-bit binary or BCD words. These devices provide (P = Q)\ and (P > Q)\ outputs.