text.skipToContent text.skipToNavigation

SN74HC688PWR

8-Bit Identity/Magnitude Comparators (P=Q) with Enable

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.84
10-24 $0.75
25-99 $0.69
100-249 $0.59
250-499 $0.55
500-749 $0.45
750-999 $0.36
1000+ $0.32

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • High-Current Outputs Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Compare Two 8-Bit Words

Texas Instruments  SN74HC688PWR

These identity comparators perform comparisons of two 8-bit binary or BCD words. An output-enable (OE)\ input may be used to force the output to the high level.