text.skipToContent text.skipToNavigation

SN74HC7001N

Quadruple Positive-AND Gates With Schmitt-Trigger Inputs

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $1.69
10-24 $1.51
25-99 $1.40
100-249 $1.22
250-499 $1.13
500-749 $0.95
750-999 $0.78
1000+ $0.71

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Operation From Very Slow Input Transitions
  • Same Pinouts as ’HC08
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 14 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Allow Design of Either RC or Crystal Oscillator Circuits
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity

Texas Instruments  SN74HC7001N

Each circuit functions as a quadruple AND gate. They perform the Boolean function Y = A • B or Y = (A\ + B\)\ in positive logic. Because of the Schmitt action, the inputs have different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.