text.skipToContent text.skipToNavigation

SN74HC7002N

Quadruple Positive-NOR Gates With Schmitt-Trigger Inputs

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.76
10-24 $2.47
25-99 $2.30
100-249 $2.00
250-499 $1.85
500-749 $1.55
750-999 $1.27
1000+ $1.17

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Typical tpd = 14 ns
  • Low Power Consumption, 20-µA Max ICC
  • Low Input Current of 1 µA Max
  • Operation From Very Slow Input Transitions
  • Temperature-Compensated Threshold Levels
  • High Noise Immunity

Texas Instruments  SN74HC7002N

In these devices, each circuit functions as a quadruple NOR gate. They perform the Boolean function Y = A\ • B\ or Y = (A + B)\ in positive logic. However, because of the Schmitt action, the inputs have different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.