text.skipToContent text.skipToNavigation

SN74HCT04N

Hex Inverters

Packaging

Package | PIN: N | 14
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $0.29
10-24 $0.26
25-99 $0.23
100-249 $0.20
250-499 $0.18
500-749 $0.14
750-999 $0.11
1000+ $0.09

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74HCT04N

These devices contain six independent inverters. They perform the Boolean function Y = A\ in positive logic.