text.skipToContent text.skipToNavigation

SN74HCT245NSR

Octal Bus Transceivers With 3-State Outputs

Packaging

Package | PIN: NS | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • High-Current 3-State Outputs Drive Bus Lines Directly or up To 15-LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 14 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Maximum
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74HCT245NSR

The SNx4HCT245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.

The SNx4HCT245 devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.