text.skipToContent text.skipToNavigation

SN74HCT32PWR

Quadruple 2-Input Positive-OR Gates

Packaging

Package | PIN: PW | 14
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.22
10-24 $0.19
25-99 $0.17
100-249 $0.15
250-499 $0.13
500-749 $0.10
750-999 $0.08
1000+ $0.07

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 20-µA Max ICC
  • Typical tpd = 13 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible

Texas Instruments  SN74HCT32PWR

The ’HCT32 devices contain four independent 2-input OR gates. They perform the Boolean function Y = (A\ • B\)\ or Y = A + B in positive logic.