SN74HCT374PWT

text.skipToContent text.skipToNavigation

SN74HCT374PWT

Octal D-type Edge-Triggered Flip-Flops With 3-State Outputs

Packaging

Package | PIN: PW | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.70
25-99 $0.65
100-249 $0.56
250-499 $0.51
500-749 $0.42
750-999 $0.33
1000+ $0.30

Features

  • Operating Voltage Range of 4.5 V to 5.5 V
  • High-Current 3-State True Outputs Can Drive Up To 15 LSTTL Loads
  • Low Power Consumption, 80-µA Max ICC
  • Typical tpd = 22 ns
  • ±6-mA Output Drive at 5 V
  • Low Input Current of 1 µA Max
  • Inputs Are TTL-Voltage Compatible
  • Eight D-Type Flip-Flops in a Single Package
  • Full Parallel Access for Loading

Texas Instruments  SN74HCT374PWT

These 8-bit flip-flops feature 3-state outputs designed specifically for driving highly capacitive or relatively low-impedance loads. They are particularly suitable for implementing buffer registers, I/O ports, bidirectional bus drivers, and working registers.

The eight flip-flops of the ’HCT374 devices are edge-triggered D-type flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels that were set up at the data (D) inputs.

An output-enable (OE)\ input places the eight outputs in either a normal logic state (high or low logic levels) or the high-impedance state. In the high-impedance state, the outputs neither load nor drive the bus lines significantly. The high-impedance state and increased drive provide the capability to drive bus lines without interface or pullup components.

(OE)\ does not affect the internal operations of the flip-flops. Old data can be retained or new data can be entered while the outputs are in the high-impedance state.