text.skipToContent text.skipToNavigation

SN74LS00NSR

Quad 2-input positive-NAND gates

Packaging

Package | PIN: NS | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.62
10-24 $0.54
25-99 $0.49
100-249 $0.42
250-499 $0.38
500-749 $0.29
750-999 $0.23
1000+ $0.20

Features

  • Package Options Include:
    • Plastic Small-Outline (D, NS, PS)
    • Shrink Small-Outline (DB)
    • Ceramic Flat(W)
    • Ceramic Chip Carriers (FK)
    • Standard Plastic(N)
    • Ceramic (J)
  • Also Available as Dual 2-Input Positive-NAND Gate in Small-Outline (PS) Package
  • Inputs Are TTL Compliant; VIH = 2 V and
    VIL = 0.8 V
  • Inputs Can Accept 3.3-V or 2.5-V Logic Inputs
  • SN5400, SN54LS00, and SN54S00 are Characterized For Operation Over the Full Military Temperature Range of –55ºC to 125ºC

All trademarks are the property of their respective owners.

Texas Instruments  SN74LS00NSR

The SNx4xx00 devices contain four independent,
2-input NAND gates. The devices perform the Boolean function Y = A .Bor Y = A + B in positive logic.