text.skipToContent text.skipToNavigation

SN74LS03DR

Quad 2-input positive-NAND gates with open collector outputs

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.81
10-24 $0.72
25-99 $0.67
100-249 $0.57
250-499 $0.53
500-749 $0.43
750-999 $0.34
1000+ $0.31

Features

  • Package Options Include Plastic “Small Outline Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Texas Instruments  SN74LS03DR

These devices contain four independent 2-input-NAND gates. The open-collector outputs require pull-up resistors to perform correctly. They may be connected to other open-collector outputs to implement active-low wired-OR or active-high wired-AND functions. Open-collector devices are often used to generate higher VOH levels.

The SN5403, SN54LS03 and SN54S03 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN7403, SN74LS03 and SN74S03 are characterized for operation from 0°C to 70°C.