text.skipToContent text.skipToNavigation

SN74LS07DR

Hex Buffers / Drivers with Open-Collector High-Voltage Outputs

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.79
10-24 $0.70
25-99 $0.65
100-249 $0.56
250-499 $0.51
500-749 $0.42
750-999 $0.33
1000+ $0.30

Features

  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability
  • Input Clamping Diodes Simplify
    System Design
  • Open-Collector Driver for Indicator Lamps
    and Relays

Texas Instruments  SN74LS07DR

These hex buffers and drivers feature high-voltage open-collector outputs to interface with high-level circuits or for driving high-current loads. They are also characterized for use as buffers for driving TTL inputs. The SN74LS07 devices have a rated output voltage of 30 V. The maximum sink current is 40 mA.

These circuits are compatible with most TTL families. Inputs are diode-clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 140 mW, and average propagation delay time is 12 ns.