text.skipToContent text.skipToNavigation

SN74LS11NSR

Triple 3-input positive-AND gates

Packaging

Package | PIN: NS | 14
Temp: C (0 to 70)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.56
25-99 $0.52
100-249 $0.45
250-499 $0.41
500-749 $0.34
750-999 $0.27
1000+ $0.24

Features

  • Package Options Include Plastic Small Outline Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

Texas Instruments  SN74LS11NSR

These devices contain three independent 3-input AND gates.

The SN54LS11 and SN54S11 are characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LS11 and SN74S11 are characterized for operation from 0°C to 70°C.