SN74LS14D

text.skipToContent text.skipToNavigation

SN74LS14D

Hex schmitt-trigger inverters

Packaging

Package | PIN: D | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.67
10-24 $0.59
25-99 $0.53
100-249 $0.45
250-499 $0.41
500-749 $0.32
750-999 $0.24
1000+ $0.21

Features

  • Operation From Very Slow Edges
  • Improved Line-Receiving Characteristics
  • High Noise Immunity

Texas Instruments  SN74LS14D

Each circuit in SNx414 and SNx4LS14 functions as an inverter. However, because of the Schmitt-Trigger action, they have different input threshold levels for positive-going (VT+) and negative-going (VT–) signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean, jitter-free output signals.