text.skipToContent text.skipToNavigation

SN74LS20N

Dual 4-input positive-NAND gates

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.89
10-24 $0.80
25-99 $0.74
100-249 $0.63
250-499 $0.58
500-749 $0.47
750-999 $0.38
1000+ $0.34

Features

  • Package Options Include Plastic “Small Outline Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Texas Instruments  SN74LS20N

These devices contain two independent 4-input NAND gates.

The SN5420, SN54LS20, and SN54S20 are characterized for operation over the full military range of -55°C to 125°C. The SN7420, SN74LS20, and SN74S20 are characterized for operation from 0°C to 70°C.