SN74LS21N

text.skipToContent text.skipToNavigation

SN74LS21N

Dual 4-input positive-AND gates

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.70
10-24 $0.61
25-99 $0.56
100-249 $0.48
250-499 $0.43
500-749 $0.33
750-999 $0.26
1000+ $0.22

Features

  • Package Options Include Plastic “Small Outline Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Texas Instruments  SN74LS21N

These devices contain two independent 4-input AND gates.

The SN54LS21 is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74LS21 is characterized for operation from 0°C to 70°C.