SN74LS74AN

text.skipToContent text.skipToNavigation

SN74LS74AN

Dual D-type pos.-edge-triggered flip-flops with preset and clear

Packaging

Package | PIN: N | 14
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $0.58
10-24 $0.51
25-99 $0.47
100-249 $0.40
250-499 $0.36
500-749 $0.28
750-999 $0.21
1000+ $0.18

Features

  • Package Options Include Plastic “Small Outline Packages, Ceramic Chip Carriers and Flat Packages, and Plastic and Ceramic DIPs
  • Dependable Texas Instruments Quality and Reliability

 

Texas Instruments  SN74LS74AN

These devices contain two independent D-type positive-edge-triggered flip-flops. A low level at the preset or clear inputs sets or resets the outputs regardless of the levels of the other inputs. When preset and clear are inactive (high), data at the D input meeting the setup time requirements are transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold time interval, data at the D input may be changed without affecting the levels at the outputs.

The SN54' family is characterized for operation over the full military temperature range of -55°C to 125°C. The SN74' family is characterized for operation from 0°C to 70°C.