SN74LV02ARGYR

text.skipToContent text.skipToNavigation

SN74LV02ARGYR

Quadruple 2-Input Positive-Nor Gates

Packaging

Package | PIN: RGY | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.34
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Live insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LV02ARGYR

The SNx4LV02A devices are quadruple 2-input positive-NOR gates designed for 2-V to 5.5-V VCC operation.

The SNx4LV02A devices perform the Boolean function Y = A + B or Y = AB in positive logic.