SN74LV04APWR

text.skipToContent text.skipToNavigation

SN74LV04APWR

Hex Inverters

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.23
10-24 $0.20
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.11
750-999 $0.08
1000+ $0.07

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LV04APWR

This hex inverter is designed for 2-V to 5.5-V VCC operation. The SN74LV04A device contains six independent inverters. This device perform the Boolean function Y = A.