text.skipToContent text.skipToNavigation

SN74LV11ATPWRG4Q1

Automotive Catalog Triple 3-Input Positive-AND Gates

Packaging

Package | PIN: PW | 14
Temp: S (-40 to 105)
Carrier: Cut Tape
Qty Price
1-9 $0.85
10-24 $0.75
25-99 $0.68
100-249 $0.58
250-499 $0.52
500-749 $0.41
750-999 $0.31
1000+ $0.27

Features

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • 2 V to 5.5-V VCC Operation
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation

Texas Instruments  SN74LV11ATPWRG4Q1

This triple 3-input positive-AND gate is designed for 2-V to 5.5-V VCC operation.

The SN74LV11A performs the Boolean function Y = A • B • C or Y = (A\ + B\ + C\) in positive logic

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.