SN74LV123ATPWRG4Q1

text.skipToContent text.skipToNavigation

SN74LV123ATPWRG4Q1

Automotive Catalog Dual Retriggerable Monostable Multivibrators

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.50
10-24 $0.44
25-99 $0.40
100-249 $0.34
250-499 $0.31
500-749 $0.24
750-999 $0.18
1000+ $0.16

Features

  • Qualified for Automotive Applications
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2.3 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Voltage Operation on All
    Ports
  • Schmitt-Trigger Circuitry on A, B, and CLR Inputs
    for Slow Input Transition Rates
  • Edge Triggered From Active-High or Active-Low
    Gated Logic Inputs
  • Ioff Supports Partial-Power-Down Mode Operation
  • Retriggerable for Very Long Output Pulses, up to
    100% Duty Cycle
  • Overriding Clear Terminates Output Pulse
  • Glitch-Free Power-Up Reset on Outputs
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV123ATPWRG4Q1

The SN74LV123A-Q1 device is a dual retriggerable monostable multivibrator designed for 2-V to 5.5-V VCC operation.