SN74LV125AQRGYRQ1

text.skipToContent text.skipToNavigation

SN74LV125AQRGYRQ1

Automotve Catalog Quadruple Bus Buffer Gates With 3-State Outputs

Packaging

Package | PIN: RGY | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.33
10-24 $0.29
25-99 $0.26
100-249 $0.22
250-499 $0.20
500-749 $0.16
750-999 $0.12
1000+ $0.11

Features

  • Qualified for Automotive Applications
  • 2-V to 5.5-V VCC Operation
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation

Texas Instruments  SN74LV125AQRGYRQ1

The SN74LV125A-Q1 quadruple bus buffer gate is designed for 2-V to 5.5-V VCC operation.

This device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is high.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.