SN74LV132APWR

text.skipToContent text.skipToNavigation

SN74LV132APWR

Quadruple Positive-Nand Gates With Schmitt-Trigger Inputs

Packaging

Package | PIN: PW | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.26
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 9 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at
    VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V at
    VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • Latch-Up Performance Exceeds 250 mA per
    JESD 17
  • Ioff Supports Live Insertion, Partial Power-Down
    Mode, and Back Drive Protection
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Industrial PC: Rugged PC and Laptop
    • Access Control and Security: Camera
      Surveillance IP Network
    • Vending, Payment and Change Machines
    • Patient Monitoring STB / DVR / Streaming Media
      (Withdraw)
    • Other Motor Drives (Such as Switch Reluctance)

All other trademarks are the property of their respective owners

Texas Instruments  SN74LV132APWR

The ’LV132A devices are quadruple positive-NAND gates designed for 2-V to 5.5-V VCC operation.

The ’LV132A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Each circuit functions as a NAND gate, but because of the Schmitt trigger, it has different input threshold levels for positive- and negative-going signals.

These circuits are temperature compensated and can be triggered from the slowest of input ramps and still give clean jitter-free output signals.