text.skipToContent text.skipToNavigation

SN74LV14AD

Hex Schmitt-Trigger Inverters

Packaging

Package | PIN: D | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $0.27
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.13
750-999 $0.10
1000+ $0.08

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 10 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV14AD

These hex Schmitt-trigger inverters are designed for 2-V to 5.5-V VCC operation.

The SNx4LV14A devices contain six independent inverters. These devices perform the Boolean function Y = A.