text.skipToContent text.skipToNavigation

SN74LV164ADGVR

8-Bit Parallel-Out Serial Shift Registers

Packaging

Package | PIN: DGV | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.26
10-24 $0.23
25-99 $0.21
100-249 $0.18
250-499 $0.16
500-749 $0.12
750-999 $0.09
1000+ $0.08

Features

  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 10.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial Power-Down
    Mode, and Back-Drive Protection
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Latch-up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV164ADGVR

The SNx4LV164A devices are 8-bit parallel-out serial shift registers designed for 2-V to 5.5-V VCC operation.