text.skipToContent text.skipToNavigation

SN74LV165APWR

Parallel-Load 8-Bit Shift Registers

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.39
10-24 $0.34
25-99 $0.31
100-249 $0.26
250-499 $0.24
500-749 $0.19
750-999 $0.14
1000+ $0.12

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 10.5 ns at 5 V
  • Support Mixed-Mode Voltage Operation on All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV165APWR

The ’LV165A devices are parallel-load, 8-bit shift registers designed for 2-V to 5.5-V VCC operation.

When the devices are clocked, data is shifted toward the serial output QH. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/LD) input. The ’LV165A devices feature a clock-inhibit function and a complemented serial output, QH.

Clocking is accomplished by a low-to-high transition of the clock (CLK) input while SH/LD is held high and clock inhibit (CLK INH) is held low. The functions of CLK and CLK INH are interchangeable. Since a low CLK and a low-to-high transition of CLK INH accomplishes clocking, CLK INH must be changed to the high level only while CLK is high. Parallel loading is inhibited when SH/LD is held high. The parallel inputs to the register are enabled while SH/LD is held low, independently of the levels of CLK, CLK INH, or SER.

These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the devices when they are powered down.