text.skipToContent text.skipToNavigation

SN74LV1T125DBVR

Single Power Supply, Single BUFFER GATE w/ 3-State Output (active low enable)

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.28
10-24 $0.25
25-99 $0.22
100-249 $0.19
250-499 $0.17
500-749 $0.13
750-999 $0.10
1000+ $0.09

Features

  • Single-Supply Voltage Translator at 5.0/3.3/2.5/1.8V VCC
  • Operating Range of 1.8V to 5.5V
  • Up Translation
    • 1.2V(1) to 1.8V at 1.8V VCC
    • 1.5V(1) to 2.5V at 2.5V VCC
    • 1.8V(1) to 3.3V at 3.3V VCC
    • 3.3V to 5.0V at 5.0VVCC
  • Down Translation
    • 3.3V to 1.8V at 1.8V VCC
    • 3.3V to 2.5V at 2.5V VCC
    • 5.0V to 3.3V at 3.3V VCC
  • Logic Output is Referenced to VCC
  • Output Drive
    • 8.0mA Output Drive at 5.0V
    • 7.0mA Output Drive at 3.3V
    • 3.0mA Output Drive at 1.8V
  • Characterized up to 50MHz at 3.3V VCC
  • 5.0V Tolerance on Input Pins
  • –40°C to 125°C Operating Temperature Range
  • Latch-Up Performance Exceeds 250mA
    Per JESD 17
  • ESD Performance Tested Per JESD 22
    • 2000-V Human-Body Model
      (A114-B, Class II)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Supports Standard Logic Pinouts
  • CMOS Output B Compatible with AUP1G and LVC1G Families Refer to the VIH/VIL and output drive for lower VCC condition

Texas Instruments  SN74LV1T125DBVR

SN74LV1T125 is a low voltage CMOS gate logic that operates at a wider voltage range for industrial, portable, telecom, and automotive applications. The output level is referenced to the supply voltage and is able to support 1.8V/2.5V/3.3V/5V CMOS levels.

The input is designed with a lower threshold circuit to match 1.8V input logic at VCC = 3.3V and can be used in 1.8V to 3.3V level up translation. In addition, the 5V tolerant input pins enable down translation (e.g. 3.3V to 2.5V output at VCC = 2.5V). The wide VCC range of 1.8V to 5.5V allows generation of desired output levels to connect to controllers or processors.

The SN74LV1T125 is designed with current-drive capability of 8 mA to reduce line reflections, overshoot, and undershoot caused by high-drive outputs.