SN74LV240ADGVR

text.skipToContent text.skipToNavigation

SN74LV240ADGVR

Octal Buffers/Drivers With 3-State Outputs

Packaging

Package | PIN: DGV | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.65
10-24 $0.57
25-99 $0.52
100-249 $0.44
250-499 $0.40
500-749 $0.31
750-999 $0.24
1000+ $0.21

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at
    VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2.3 V at
    VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on All
    Ports
  • Latch-Up Performance Exceeds 250 mA per JESD 17
  • Ioff Supports Live Insertion, Partial Power-Down
    Mode, and Back Drive Protection
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Texas Instruments  SN74LV240ADGVR

These octal buffers/drivers with inverted outputs are designed for 2-V to 5.5-V VCC operation.

The ’LV240A devices are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.

These devices are organized as two 4-bit buffers/line drivers with separate output-enable (OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.