text.skipToContent text.skipToNavigation

SN74LV273AZQNR

Octal D-Type Flip-Flops With Clear

Packaging

Package | PIN: ZQN | 20
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.53
10-24 $0.47
25-99 $0.43
100-249 $0.36
250-499 $0.33
500-749 $0.25
750-999 $0.19
1000+ $0.17

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 10.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Supports Mixed-Mode Voltage Operation
    on All Ports
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 3000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Texas Instruments  SN74LV273AZQNR

The SN74LV273A device is an octal D-type flip-flop designed for 2-V to 5.5-V VCC operation.