SN74LV32ADGVR

text.skipToContent text.skipToNavigation

SN74LV32ADGVR

Quadruple 2-Input Positive-OR Gates

Packaging

Package | PIN: DGV | 14
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.23
10-24 $0.20
25-99 $0.18
100-249 $0.15
250-499 $0.14
500-749 $0.11
750-999 $0.08
1000+ $0.07

Features

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 6.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode
    Operation
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

Texas Instruments  SN74LV32ADGVR

This quadruple 2-input positive-OR gates is designed for 2-V to 5.5-V VCC operation.

The SN74LV32A device performs the Boolean function A + B or Y = A\ • B\ in positive logic.