SN74LV373AZQNR

text.skipToContent text.skipToNavigation

SN74LV373AZQNR

Octal Transparent D-Type Latches With 3-State Outputs

Packaging

Package | PIN: ZQN | 20
Temp: I (-40 to 85)
Carrier: Cut Tape

You can't add this item to your shopping cart right now

Features

  • 2-V to 5.5-V VCC Operation
  • Maximum tpd of 8.5 ns at 5 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2.3 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Voltage Operation on
    All Ports
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA
    Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 3000-V Human-Body Model
    • 200-V Machine Model
    • 2000-V Charged-Device Model

Texas Instruments  SN74LV373AZQNR

The SN74LV373A device is an octal transparent D-type latch designed for 2-V to 5.5-V VCC operation.